??
CAD model selection
SFC KOENIG EXTOOL-040-17
HELP_VARIABLE
Company
Boneham
Description
EXTOOL-040-1 - Series SK / LK, Without nosepiece, Hydraulic/pneumatic tool with mandrel collection device
Bill of material
SFC KOENIG EXTOOL-040-17
IDNR
Ident number
TYPE
Type
EXTOOL-040-1
SERIE
Serie
CNSORDERNO
Material-NR.
300160393
G
Weight
2,7 kg
PF
Pull force at 7 bar
24.0 kN
WS
Working stroke
18 mm
ASP
Air supply pressure (min.- max.)
5-7 bar
AC
Air consumption at 5-6 bar
3,5 l
NL
Noise level
< 75 dB(A)
CT
Cycle time
2.0 s
NPN
Expander 7mm
361013307100
NPN2
Expander 8mm
361013308100
NPN3
Expander 9mm
361013309100
NPN4
Expander 10mm
361013310100
EXP
Expander Ø
mm
ZOLLT
Customs Tariff Numbers
84671900
Preview - Generation
Preview
No preview available.

Embedded user actions