??
CAD model selection
SFC KOENIG EXTOOL-0303
HELP_VARIABLE
Company
Boneham
Description
EXTOOL-030 - Series SK / LK, Without nosepiece, Hydraulic/pneumatic tool with mandrel collection device
Bill of material
SFC KOENIG EXTOOL-0303
IDNR
Ident number
TYPE
Type
EXTOOL-030
SERIE
Serie
CNSORDERNO
Material-NR.
300160392
G
Weight
2,5 kg
PF
Pull force at 7 bar
19.0 kN
WS
Working stroke
25 mm
ASP
Air supply pressure (min.- max.)
5-7 bar
AC
Air consumption at 5-6 bar
3,5 l
NL
Noise level
< 75 dB(A)
CT
Cycle time
2.0 s
NPN
Expander 3mm
NPN2
Expander 4mm
mm
NPN3
Expander 4mm
361013304100 mm
NPN4
Expander 5mm
361013305100 mm
NPN5
Expander 6mm
361013306100 mm
EXP
Expander Ø
mm
ZOLLT
Zolltarifnummern
84671900
Preview - Generation
Preview
No preview available.

Embedded user actions