CAD model selection
GS7-5.00mm
Company
Boneham
Description
GS - Polygrip Recessed Serrated Bushes
Bill of material
GS7-5.00mm
CNSORDERNO
Part No.
GS7-5.00mm
DESC
Description
GS7-5.00mm Bore Polygrip Recessed Serrated Bush
BR
Bush Reference
GS7
D
Bore Diameter
5.00mm
5.1mm
5.2mm
5.5mm
6.00mm
6.35mm(1/4)
6.5mm
B
Outside Diameter of Body
7/16
INCH
C
Depth of Chamfer
1/32
INCH
L
Length
3/8
INCH
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions