CAD model selection
SFC KOENIG SK550-060
Company
Boneham
Description
SK550 - Sealing Plug SK
Bill of material
SFC KOENIG SK550-060
IDNR
Identnumber
TYPE
SK550-060
mm
CNSORDERNO
Material-NR.
300116807
M1
MATERIAL SLEEVE
DIN 1.0403
M2
MATERIAL MANDREL
DIN 1.0758
FORM
pre-assembled
installed
D1
EXPANDER
6.000
mm
L1
6.500
mm
D2
3.400
mm
L2
43.000
mm
L3
12.000
mm
L4
8.000
mm
D3
d3 +0.12/0
6.000
mm
D4
5.000
mm
GV
WEIGHT PRE-ASSEMBLED
3.830
g
GM
WEIGHT INSTALLED
3.610
g
PU
Packaging Unit
500
100
ZOLLT
Customs Tariff Numbers
73181592099
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions