CAD model selection
PH18JH2L
Company
Boneham
Description
PH - Headed Drill Jig Bushes - Metric
Bill of material
PH18JH2L
CNSORDERNO
Part No.
PH18JH2L
DESC
Description
PH18J 11.4mm x 25mm
B
O.D (n6)
18
mm
A
I.D (F7)
11.4
mm
C
Length
25
mm
E
Head Thickness
4
mm
D
Head Diameter (h13)
22
mm
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions