CAD model selection
RD18NQ2J
Company
Boneham
Description
RD - Renewable Bushes
Bill of material
RD18NQ2J
CNSORDERNO
Part No.
RD18NQ2J
DESC
Description
RD18N 9.8mm x 36mm
BR
Bush Reference
RD18N
A
Inner Dia (F7)
9.8
mm
B
Outer Dia (m6)
18
mm
C
Length Under Head
36
mm
D
Head Dia
30
mm
G
Dia.
26
mm
E
Head Thickness
10
mm
F
Thickness
4.0
mm
K
Length
1.0
mm
H
Lock Screw Position
20.0
mm
R
Rad
8.5
°
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions